Opening and carding section

Card and blow room machines for the best preparation of any kind of fibre (natural, man-made, synthetic, technical fibres and blends) and for any kind of application (woven and non-woven).

  • An opener with fibre feeding system without nipping points, pre-opening rolls and two beaters with 4 carding sectors with incremental point density for progressive opening and cleaning.
  • An axiflow cleaner with double beaters and individually set grids for intensive cleaning of the material at the beginning of the process.
  • Cage condensers for the transport of material, minimising the formation of neps along the line.
  • Tuft blending lines with high-precision weighing bale openers.

These are some of the features of Marzoli blow room lines, that are able to process any type of cotton staple fibre.

We can also mention the characteristics of the C702 card that, with a carding area of 3.74 sqm and 1,500 mm working height, allows a better selection and parallelisation of the fibers.

The cast iron frame gives the machine solidity and precision in maintaining settings.