Carding performance

Thanks to a working width of 1,500 mm and a main cylinder's diameter of 1,006 mm, Marzoli C701 card has a carding surface of 3.74 sqm.

 

The tests carried out at the plant of  one of our main customers, showed that Marzoli C701 card, compared to the one with a lower working widthnof the main cylinder, allows to obtain ( under the same production levels) superior performance in terms of: 

  • Tenacity of the yarn: 
  • Energy consumption: - 27%