Duocleaner B390L

Duocleaner B390L

Description

  • Effective dedusting action of the fiber through the cage condenser B450L located on the top
  • Material split into 2 flows, each one processed 8 times by the individually settable grids for superior cleaning standards
  • Individually-settable grids with a working area of 2.24 sqm
  • No nipping point for low fiber stress
  • Trash removed by the centralized suction system

Technical table

Raw materialCotton, cotton waste, gin motes
Productionup to 1,600 kg/h
Working width1,600 mm + 1,600 mm