| Raw material | Cotton, man-made fiber and blends up to 60 mm |
| Count range | Ne 0.40 - Ne 3.5 / Nm 0.7 - 5.9 / Tex 170 - 1,47 |
| Twist range | Tw/" 0,30 - 3,55 T/M 12 - 140 |
| Draft range | 4 - 20 |
| FT60 / FT60D | Up to 240 spindles gauge 110 mm, bobbins 6” x 16 |
| FT70 / FT70D | Up to 192 spindles gauge 130 mm, bobbins 6” x 16” or 7” x 16” |
| Doffing | Automatic or semiautomatic |