Superblender B12

Superblender B12

Description

  • High reliability and safety
  • Available with program for 2 blends
  • Smooth and continuous material plucking all the way down to the floor
  • Automatic production adjustment
  • Excellent opening and blending thanks to the 2 beaters
  • Uniform leveling of the bales

Technical table

Raw materialCotton, man made fibers up to 65 mm
Production

1.100 Kg/h (working width of the detacher: 1,700 mm)

1.600 Kg/h (working width of the detacher: 2,250 mm)