Card C702

The Card C702 ensures superior fiber opening, cleaning, and alignment for exceptional sliver quality.
With a 3.74 m² carding surface and production capacity up to 270 kg/h, it combines high efficiency, low energy consumption, and easy maintenance to meet modern spinning demands.

Card C702

Description

Top quality & productivity

  • Working width of the main cylinder of 1,500 mm and carding surface of 3.74 sqm for a lower carding density (number of fibers per point) and consequently a higher productivity and quality
  • 90 revolving flats. 32 always in working position to guarantee the best carding performance
  • Fully integrated chute feed for a batt which is perfectly even and made of small and open tufts
  • Licker-in with diameter of 256 mm rotating at up to 1,500 rpm for a higher centrifugal force and, consequently, an easy elimination of trash
  • MTA (medium-short) autoleveler to ensure the evenness of the card sliver
  • Wide pre and post carding areas to install different configurations of carding segments and mote knives for an excellent cleaning action of the fiber from impurities and dust
  • Minimum mechanical distance between doffer and main cylinder and big diameter of the doffer (700 mm) for an easier transfer of the fiber
  • Web detaching unit and extraction calender that guarantee an optimal control of the web also at high speed
  • Casting structure to ensure no variation in machine settings/carding gaps
  • Quality control of the sliver in the last area of compaction

High efficiency

  • Higher production volumes grant excellent kWh/kg values
  • Suction system specifically designed for the working width of 1,500 mm: efficient removal of impurities

User friendliness

  • Modern PC microprocessor with touch screen multi-language display  for an easy management of the machine
  • Special design of the external covers for an excellent accessibility of the machine

Technical table

Raw material     Cotton, man made fiber, blends, wool up to 65 mm
Productionup to 270 Kg/h
Carding surface 3,74 sqm
Working width1.500 mm
Diameter of the main cylinder 1.006 mm
Carding angle284°
Revolving flats90, 32 in working position
Diameter of the licker-in 256 mm
Diameter of the doffer700 mm
Sliver count  Ktex 3 - 30

 

News
Maritas Tekstil
Maritas Tekstil is a Turkish firm, located in Kahramanmaras, which entered the textile sector in 2003 with the purchase of 39 looms to produce cotton dresses.