Comber CM7

Comber CM7

Description

  • Nipper in ultra light materials: lower inertia and mechanical stress
  • Constant minimum distance between jaws and circular comb
  • Acceleration of the circular comb during combing and substantial improvement on the motion law of the detaching rollers for the best piecing of the web
  • 2 options for the circular comb: Staedtler Vario 4, with 4 sectors and a combing angle of 90°; Staedtler Vario 5, with 5 sectors and a combing angle of 112°
  • Top comb: Staedtler Variotop Plus/ self cleaning top comb
  • Wide variety of top comb needle densities: 23 - 26 - 29 - 32 needles/cm
  • Top detaching rollers with settable pressure and fluted biconical bottom detaching rollers for a perfect nipping on the entire width of the fringe
  • Stainless steel sliver table to avoid false draft of the slivers
  • 3 over 4 pneumatic drafting system located on top of the coiler to avoid false draft of the slivers
  • High efficiency motors (IE3) for efficiency rates over 90% and optimal performance (kWh/kg)
  • Machine setting by touch screen display
  • Automatic lap piecing in less than 2:30 minutes (option)

Technical table

Circular comb 90°-112°
Top comb23 - 26 - 29 - 32 needles/cm
Can dimensions24" x 48"
Lap weight 80 g/m
Batt feed   forward / backward
Alimentazione tela4,7 - 4,9 - 5,2 - 5,5 - 5,9 - 6,3
Noil8% - 25%