Draw frames DF1 - DFR1

Draw frames DF1 - DFR1

Description

  • Perfect fiber control in the drafting area
  • High evenness of the output sliver
  • Speed up to 1,000 m/min
  • DFR1 with state-of-the-art open-loop autoleveling technology
  • Positively driven creel to prevent false drafts
  • Contact sensors and sliver control system before the T&G to ensure an immediate stop of the machine if a sliver breaks
  • Timing belts for power transmission to reduce energy consumption, noise and maintenance
  • 3 over 3 drafting system with guiding roller
  • Quality monitoring sensor located at the delivery calender
  • Highly efficient suction system
  • Special design of the coiler to avoid dust and fiber accumulation inside the tube
  • Fast and reliable automatic can change.

Technical table

Fiber   cotton, man made fiber, blends
Output speedup to 1.000 m/min
Doublingsup to 8
Draft   4 - 10 
Diameter of the cansfrom 18" to  40"

 

News
Maritas Tekstil
Maritas Tekstil is a Turkish firm, located in Kahramanmaras, which entered the textile sector in 2003 with the purchase of 39 looms to produce cotton dresses.