IT | EN
Camozzi Group
Draw frames, lap winders and combers for maximum sliver evenness and effective removal of short fibers at high production rates.
Production up to 620 kg/h. Speed up to 220 m/min. Doffing time: 22 seconds.
Mechanical speed up to 600 nips/min. Production up to 85 kg/h.
Fiber: cotton, man made fiber, blends. Output speed: up to 1,000 m/min.
Via Sant'Alberto, 10 - 25036 Palazzolo sull'Oglio (BS) Italy Tel. +39 030/73091 | Fax +39 030/7309365 | sales@marzoli.it P IVA IT 03578690988