MRM

Cloud-based software for the predictive maintenance and the performance optimization of the textile machine

MRM is the software that, through a continuous analysis of a big amount of data coming from the machines, allows to identify any possible malfunction and to avoid eventual faults within the plant. The fact that the software is cloud based grants maximum flexibility during implementation and management (scalability).

MRM has modules for the optimization of energy consumption and efficiency rates of the machines.

With the installation of MRM, if necessary, Marzoli Customer Care can remotely access the client’s data, diagnose the problem and guide the customer through the steps to solve it.

MRM