Duo blended cleaner B380L

Duo blended cleaner B380L

Description

  • Progressive opening for an effective cleaning action
  • No nipping of the raw material for a gentle treatment of the fiber
  • Effective dedusting
  • Additional blending of the raw material through the 2 blending chambers
  • Optimal accessibility to all working organs for an easy and effective cleaning and maintenance

Technical table

Raw materialCotton, man made fiber and blends  
Productionup to 1.000 Kg/h
Diameter of the beaters400 mm
Speed of the beaters 600 - 1.100 rpm