Automixer B143L

Automixer B143L

Description

  • High production (up to 1,600 Kg/h)
  • High reliability
  • Low maintenance required
  • Effective dedusting on an area of 10 sqm

Technical table

Raw materialCotton and man made fiber
N. of blending chambers4 or 8
Production

up to 1,600 kg/h (with 8 blending chambers)

High capacityup to 550 kg (with 8 blending chambers)
Dedusting surface10 sqm (with 8 blending chambers)
Working width

1,600 mm