Opener B134L

Fiber: cotton, man-made fiber and blends. Production up to 1,600 kg/h. Working width: 1,600 mm.

Image

Description

  • Effective dedusting action through cage condenser B450L located on top
  • Feed device without nipping point to preserve length and elasticity of the fiber
  • Opening beater with carding segment
  • Different points population of the opening roll: 10,240 pins; 14,880 needles; opening roll with sawtooth clothing
  • Optimal accessibility.

Technical table

Raw material Cotton, man-made fiber, blends
ProductionUp to 1.600 kg/h
Working width1.600 mm

Technical Drawing 

B134L

1. Cage condenser B450L

2. Photocells

3. Chute feed

4. Feed rolls

5. Opening roll

6. Electronic control panel