Weighing bale opener B13 and tuft blender B23

Fiber: cotton and man-made fiber. Production up to 350 kg/h/B13. Working width: 1,200 mm.

Image

Description

  • Automatic calculation of the production levels and of the weighing cycles
  • High precision weighing pan
  • Machine slows down as the actual weight of the material in the weighing pan gets close to the target weight and closing of the shutters located on top of the weighing pan as soon as the target weight is reached
  • Automatic control of the turbulences on the weighing pan in order to reach the desired target weight
  • Automatic correction mechanisms and setting of the tare
  • Possibility to save and reload working programs
  • Automatic or manual feed.

Technical table

Raw materialCotton and man-made fiber
Production    Up to 350 kg/h/B13
FeedConveyor or cage condenser

Technical drawing 

B13

1. Feed conveyor

2. Feed conveyor photocell

3. Retaining roll

4. Feed lattice

5. Cage Condenser

6. Material reserve trunk

7. Photocell

8. Delivery rolls

9. Roll clearer

10. Spiked lattice

11. Evener roll

12. Stripper roll

13. Closing flaps

14. Weight pan

15. Bottom traps

16. Tuft blender B23