Roving Frame FTM320

Roving Frame FTM320

FTM320 it’s a roving frame with headstock in middle position and independent double side modules that works simultaneously.

The single revolver exchanger for both sides, coupled with an innovative patented scheme of trains in creel, allows to get an optimized transport layout and an easier maintenance.

FTM320 it’s specially designed to erect a single OHTC for both sides which allow to get a reduction of cleaning and maintenance costs.

The headstock with HMI, MRE and the OHTC parking all placed in the middle allows an easy view of the whole machine and guarantee a simple management. 
This layout also entails a shortening of machine lenght. 

 

BENEFITS

  • Operating costs: -10%
  • Energy saving: up to 6,5%
  • Productive area: + 5%
  • Efficiency: + 5%
  • Exchanging & Cleaning time: - 29%
  • Innovative doffing: Independent and synchronized