Spinning section

Roving frames, bobbin transport system and ring spinning frame with the highest standards of productivity, efficiency and flexibility.

  • Roving frames with gauges of 110 mm and 130 mm. FT60 and FT6E up to 240 spindles; FT70 and FT7E up to 192 spindles. Marzoli’s roving frames have a solid cast iron structure to minimise vibration even when the machine is working at high speeds. Easy to clean, silent and robust. The machine can be equipped with semiautomatic doffing, with tilting of the detacher for easy replacement of full bobbins with empty tubes, or with fast and reliable external automatic doffing, which is a benchmark for other manufacturers.
  • Automatic random creeling and/or block creeling bobbin transport systems for maximum efficiency in internal logistics activities.
  • Ring frames with tangential-belt and spindle tape drives up to 1,824 spindles. Mechanical speed up to 25,000 rpm. Independent drives for the drafting system, spindles and ring rail. Main drafting set through control panel. Option to install the integrated Marzoli slub device and the innovative Mac3000 compact system.
Roving Frame FT6E - FT7E - FT6DE - FT7DE
Roving Frame FT6E - FT7E - FT6DE - FT7DE

Fiber: cotton, man made fiber and blends up to 60 mm. Up to 240 spindles.

Roving Frame FT60 - FT70 - FT60D -FT70D
Roving Frame FT60 - FT70 - FT60D -FT70D

Fiber: cotton, man made fiber and blends up to 60 mm. Up to 240 spindles.

Ring Spinning Frame MP1N
Ring Spinning Frame MP1N

Fiber: cotton, man made fiber, blends up to 60 mm. Up to 1,824 spindles.

Ring Spinning Frame MDS2
Ring Spinning Frame MDS2

Fiber: cotton, man made fiber, blends up to 60 mm. Up to 1,824 spindles.

Bobbin Transport Systems
Bobbin Transport Systems

We offer bobbin transport solutions with different degrees of automation in order to fully suit customer’s production process.

Integrated Slub Device
Integrated Slub Device

High performance and productivity. No mechanical modification on the machine is required.

Compact System Mac3000
Compact System Mac3000

Fiber up to 60 mm. For carded and combed yarns. Apron compact system with independent suction.